Conformance with EU

Declarations of Conformity can be found on the Kollmorgen website.

The drives have been tested by an authorized testing laboratory in a defined configuration, using the system components that are described in this documentation. Any divergence from the configuration and installation described in this documentation means that the user will be responsible for carrying out new measurements to ensure conformance with regulatory requirements.

Kollmorgen declares the conformity of the product series AKD2G with the following directives:

  • EC Directive 2006/42/EU, Machinery Directive
    Used harmonized standard EN 61800-5-2
  • EC Directive 2014/35/EU, Low Voltage Directive
    Used harmonized standard EN 61800-5-1
  • EC Directive 2014/30/EU, EMC Directive
    Used harmonized standard EN 61800-3

These devices can cause high-frequency interferences in non industrial environments and may require measures for interference suppression (such as additional external EMC filters).

Maximum distance for unshielded I/O lines is 3 m inside the cabinet. If the I/O cable leaves the cabinet, it must be EMC shielded.

AKD2G-Sxx-6Vxx

AKD2G-Sxx-6Vxx drives do not have integrated AC line EMC filters. External mains filters are described in the Accessories Manual (1~: FN2090, 3~: FN3288).

With external EMC mains filters for noise emission the AKD2G-Sxx-6Vxx meet the noise immunity requirements of the second environmental category (industrial environment).

  • Motor cable < 10 m: use filter FN 3288 in industrial environment, category C2.
  • Motor cable ≥ 10 m: use filter FN 3288 in industrial environment, category C3.

AKD2G-Sxx-7Vxx

AKD2G-Sxx-7Vxx drives have integrated EMC filters.

The AKD2G-Sxx-7Vxx meet the noise immunity requirements to the 2nd environmental category (industrial environment).

  • AKD2G-Sxx-7V up to 12 Amps:
    Motor cable < 10 m: no filter, in industrial environment, category C3.
    Motor cable < 10 m: use filter FN 3288 in industrial environment, category C2.
    Motor cable ≥ 10 m: use filter FN 3288 in industrial environment, category C3.
  • AKD2G-Sxx-7V 24:
    Motor cable < 10 m: no filter, in industrial environment, category C2.
    Motor cable ≥ 10 m: no filter, in industrial environment, category C3.
    Motor cable ≥ 10 m: use filter FN 3288 in industrial environment, category C2.